IESNA:LM-63-2002
[TEST]P1344592
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259840DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 4000K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]404
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17.3 26.8 43.3 67.8 187.3 465.5 873.7 1319.3 1636.3 1729
1787.8 1847 1890.7 1922 1951.8 1973.3 1996.3 2010.2 2019.3 2011.7
1995.5 1955.9 1906.2 1840.6 1771.6 1670.2 1565 1456.5 1286.1 852.6
439.5 174.5 47.1 20 4.1 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 27.1 43.3 67.5 184.7 450.4 842.5 1289.1 1604.2 1697
1769 1818.7 1867 1900.1 1928 1949.1 1968.4 1983.8 1988 1978.9
1956.7 1923.1 1873.4 1808.2 1728.6 1641.2 1538.3 1412 1252.2 821
419.5 171.1 47.5 20.4 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 26 41.5 66.7 181.3 414.6 786.7 1211.9 1531.9 1620.5
1686.8 1741.8 1777.6 1807 1831.5 1848.5 1860.2 1872.2 1871.1 1859.1
1837.9 1799.9 1747.9 1689.1 1614.8 1514.9 1415 1290.3 1122.1 684.5
340.8 154.5 44.5 19.6 4.9 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 26.8 41.1 64.8 161 373.9 705.2 1088.2 1400.7 1493.8
1563.9 1612.2 1649.5 1674.7 1689.4 1698.1 1703 1708.3 1702.6 1686.8
1659.3 1622.3 1573 1504 1430.5 1318.5 1205.8 1061.5 888.1 481.7
252.2 133.4 41.1 18.5 5.3 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 26 40.3 61.1 138 321.9 599 931.8 1231.5 1315.9
1382.6 1433.5 1468.9 1492.7 1505.1 1505.9 1501.3 1491.9 1479.5 1459.5
1423.7 1377 1314.4 1231.5 1120.3 1000 865.8 725.2 600.1 318.9
180.9 102.9 37.3 16.6 6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.6 38.8 57.3 117.6 267.2 479.5 748.2 986.8 1070.5
1137.6 1187.4 1217.9 1234.5 1239.7 1233.3 1218.3 1193 1165.9 1130.4
1084.8 1023 943.1 847 737.7 632.9 529.2 443.3 359.2 210
128.9 76.5 35.1 12.4 5.3 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17.3 25.3 37.3 53.5 99.9 213.7 377.7 568 747.8 805.5
854.9 891.5 912.9 919.7 913.3 896 871.1 834.9 791.6 747.1
701.1 641.2 568.4 493.4 413.1 354.7 297 249.9 213 140.6
90.5 49.4 20.7 8.3 3.4 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17.3 23.4 32 41.8 53.9 87.8 142.5 188.8 222 227.7
230.3 228.4 223.5 216 207.7 196.4 184.3 170 157.9 142.9
130.4 118.4 105.9 95 82.5 71.2 60.3 50.5 38.4 15.1
9.4 4.1 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17.3 20.4 23 25.3 27.1 27.9 27.1 25.3 23.7 22.6
21.9 21.1 20 18.8 17.7 16.6 15.8 13.9 12.1 9.8
7.2 4.9 4.1 3.4 2.6 1.9 1.5 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
17.3 17.3 16.2 15.1 13.2 10.9 9 7.5 5.7 4.9
4.5 3.8 3.4 3 2.6 2.3 1.9 1.1 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17.3 14.3 11.3 8.7 6.4 4.5 3.4 2.3 1.1 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
17.3 12.1 8.3 5.7 3.8 2.6 1.5 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0.4 0.4 0
17.3 10.9 7.2 4.5 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.1 1.5 1.5 1.9 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
17.3 10.6 6.4 4.1 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.1 1.5 1.5 1.9 1.9 2.3 1.9 2.3 2.3 2.3
2.3 1.9 1.5 1.5 1.1 0.8 0.4 0.4 0
